API 682 - Plan 13 Flush, from Chamber to Suction solution
The purpose of the Plan 13 is to:
- remove heat and flush particulate from the seal chamber
- let the seal chamber to self-ventilate if it is a horizontal pump
- increase seal chamber pressure over Plan 11
- continuous seal chamber venting on vertical pumps
Because it is easy to install, requiring no special welding, our Plan 13 will save you thousands of dollars on each installation and allow you to keep this work in house.
Trust the tube fitting experts to make sure you have the right solution for your unique application.
Don’t risk unplanned downtime with your current setup.
The transition is simple, and we can help customize.
Contact us today to start saving thousands of dollars today.
For your Plan 13, Swagelok has off-the-shelf, easy-to-use components allowing for a shorter quote-to-install period while eliminating threaded pipe, simplifying and accelerating the installation process. These components include: