API 682 - Plan 31 Flush with Cyclone Separator solution
A cyclone separator removes solids from the flush stream, allowing for better flow. The Plan 31 routes fluid from the seal chamber through a cooler, and its purpose is to remove solids from seal chamber.
The Plan 31 takes advantage of the benefits of tubing versus using piping, reducing the number of connections, decreasing installation time and complexity allowing you to keep more labor in-house, avoiding 3rd-party vendors.
Immediately available, these fittings are able to create a solution that is easy to install and inexpensive, while providing instant results. Trust the tube fitting experts to make sure you have the right solution for your unique application.
Don’t risk unplanned downtime with your current setup. The transition is simple, and we can help customize.
Contact us today to get started.
For your Plan 31, Swagelok has off-the-shelf, easy-to-use components allowing for a shorter quote-to-install period while eliminating threaded pipe, simplifying and accelerating the installation process. These components include: