Weld Fittings
Swagelok offers an array of materials from 316 stainless steel, 316L stainless steel to 316L VIM-VAR stainless steel, in a variety of styles, configurations, finishes and cleaning specifications.
General Industrial 316 Stainless Steel Weld Fittings include:
- Tube socket weld
- Automatic Tube socket weld
- Tube butt weld to Tube socket weld
- Pipe socket weld
- Pipe butt weld
High Purity and Ultra-High Purity weld fittings include:
- Micro-Fit fittings
- Tube Butt weld
- Automatic Tube Butt weld
- Stainless Steel Tubular Fittings for Ultrahigh-Purity (Chemically Cleaned and Passivated)
Cleaning and Packaging is available per Swagelok’s Standard SC-10, Special SC-11, Photovoltaic SC-06, and Ultrahigh-Purity SC-01.
Swagelok Micro-Fit design accommodates system miniaturization, close spacing, and equal flow and ratings to larger weld fittings.
Tube ends are machined with a square face and corners to enhance alignment and maintain tube wall uniformity.
Swagelok products and assembly work are backed by our Limited Lifetime Warranty.
Questions? Email or call 866.901.0151.