Jacketed Tubing
Swagelok offers Multijacketed and Single-Jacketed Tubing.
These products provide increased protection against galvanic and atmospheric corrosion as well as protection from wear and abrasion. In addition, they can help to reduce costs by enabling installation for up to four tubes at once for the Multijacketed Tubing. Stainless steel options include seamless and welded, and sizes available range from 1/4 to 1/2 inch.
Questions? Email or call 866.901.0151.