Pharmaceutical and Laboratories
Our high-quality tube fittings and components, many with quick clamp/tri-clover end connections, can be cleaned and passivated for applications that come in contact with the process to comply with FDA regulations. Our S Series PTFE hose has a silicone cover, providing a non-contaminating, easy-to-clean cover, and the PTFE material complies with FDA regulation 21CFR Part 177.1550, USP <88> Class VI (121°C), and 3-A. In addition to our S series hose, our U series, for needs up to 2”, and W series, where temperature control/insulation is required, also meet the same FDA standards. Best of all our orbital welding system works well for BPE fittings and tubing.
We understand your applications and can provide solutions to:
- Increase safety
- Decrease operating costs
- Reduce unplanned downtime
Ask us how? Email or call 866.901.0151.