Gas Distribution Systems
                    Swagelok gas distribution systems are designed for the most reliable and efficient pressure regulation. These systems are structured around one or a series of pressure regulation steps and may include one of the following subsystems.

Subsystems
1. Swagelok® Source Inlet (SSI)
The Swagelok Source Inlet (SSI) provides the flexibility to connect multiple sources to a single regulator panel. This subsystem is essential for ensuring a continuous and reliable gas supply from different sources, making it easier to manage and maintain gas distribution systems.
2. Swagelok® Gas Panel (SGP)
The Swagelok Gas Panel (SGP) offers options for single or dual-stage pressure regulation. It includes components such as isolation valves, filters, and relief valves to ensure precise control and safety in gas distribution. These panels are customizable to meet specific application requirements, providing both flexibility and reliability.
Check out this time-lapse video showing our team assembling a Swagelok Gas Panel.
3. Swagelok® Changeover (SCO)
The Swagelok Changeover (SCO) subsystem is designed to automatically switch between two gas sources when one of the sources depletes. This feature ensures a continuous supply of gas and simplifies the process of changing cylinders or sources, reducing downtime and enhancing operational efficiency.
4. Swagelok® Point-of-Use (SPU) 
The Swagelok Point-of-Use (SPU) subsystem provides the final pressure control for a piece of equipment. It ensures that the gas pressure is precisely regulated at the point of use, optimizing performance and safety for the equipment and the overall system.
Safety
At Swagelok, safety is our top priority. Our systems are meticulously engineered to protect against potential hazards while maximizing efficiency. Here’s how we ensure the highest standards of safety:
Safety Features
- 
Optimized Changeovers: Our systems are designed to maximize the use of each bottle, reducing the risk of overpressure and ensuring efficient use of resources.
 - 
Pressure-Focused Formulation: Each component is formulated to handle high pressure, preventing potential safety issues related to pressure fluctuations.
 - 
Full Seal Protection: Our designs include a full seal mechanism to prevent leakage of potentially hazardous gases, safeguarding both users and the environment.
 - 
Overpressure Relief: Equipped with overpressure relief mechanisms, our systems protect equipment from over-pressurization, maintaining safe operational conditions.
 
Our systems have been designed to be easy to maintain, we ensure that all components are as easy to access as possible, which is crucial for efficient operation and maintenance.
Base Design Starting Point
We provide a base design that can be fully customized to meet specific customer needs, ensuring flexibility and adaptability.
Modular GDP Design
Our modular design helps with standardization, making systems easier to maintain and minimizing the need for spare products, thereby reducing overall costs.
Selecting the Right Regulator
Our experts are available to assist you in selecting the right regulator based on the following criteria:
- Media: Type of gas being used.
 
- Pressure: Required pressure levels.
 
- Temperature: Operating temperature range.
 
- Flow: Required flow rate.
 
We offer special considerations for:
- Corrosive Media: Regulators designed to withstand aggressive gases.
 
- Oxygen Systems: Regulators that ensure safety and reliability in oxygen service.
 
- High Purity Systems: Regulators that maintain the purity of gases in sensitive applications.
 
How Swagelok Advisors Can Help
Our Swagelok advisors are here to provide expert guidance and support. They can help you design, select, and maintain your gas distribution systems to ensure optimal performance and reliability.
Swagelok products and assembly work are backed by our Limited Lifetime Warranty.
Questions? Email or call 866.901.0151.