API 682 - Plan 65A Leakage Collection with Reservoir
The Plan 65A drains leakage, and since it can detect failure this makes it suitable for use in remote locations and critical services (this can be used on its own, or with a Plan 62 quench). It has a compact collection vessel that helps minimize the footprint and weight of your solution, and can be heat-traced to prevent freezing and create a proper condensing environment.
Don’t risk unplanned downtime with your current setup. The transition is simple, and we can help customize.
Contact us today to get started.
For your Plan 65A, Swagelok has off-the-shelf, easy-to-use components allowing for a shorter quote-to-install period while eliminating threaded pipe, simplifying and accelerating the installation process. These components include: