API 682 - Plan 11 Flush solution
                    Save thousands of dollars and bring more labor in-house.
Our API Plan 11 Flush plan is the go-to flush solution for most horizontal and vertical pumps used in general applications allowing for heat removal from the seal chamber while making certain pressure is correct so fluid doesn’t vaporize. It also allows seal chamber self-venting for horizontal pumps.
Your old system can require numerous costly welds and inspections, plus thousands of dollars in materials for each installation, and our solution can save you hours, if not days.
Immediately available, these fittings are able to create a solution that is easy to install and inexpensive, while providing instant results. Trust the tube fitting experts to make sure you have the right solution for your unique application.
Don’t risk unplanned downtime with your current setup. The transition is simple, and we can help customize. 
Contact us today to get started.
For your Plan 11 flush system, Swagelok has off-the-shelf, easy-to-use components allowing for a shorter quote-to-install period while eliminating threaded pipe, simplifying and accelerating the installation process. These components include:
- extended male connector fittings
- tubing
- pressure gauges
- orifice flange adapter
- orifice union
- thermowell tee
We also offer a Plan 11 option with an orifice ball valve to quickly identify and fixing blocked flush lines.