Fittings
Since its founding in 1947, Swagelok has built its reputation on the quality of our fittings, and because of the trust we have built with customers the name Swagelok has become synonymous with fittings that perform.
Our fittings continue to deliver value to you by helping to provide a safer work environment, reducing your operating costs and minimizing unplanned system downtime.
Swagelok fittings are relied on by companies, big and small, to work their best every time. When you choose Swagelok fittings you can rest assured that they exceed the strictest of quality requirements.
We can provide a single fitting or a two-piece solution to solve a simple problem. Or we can design and create sub-assemblies or skids, such as sample panels, seal support systems, chemical injection or lube oil skids, even ultra-high-purity gas sticks, boxes, purifier panels and more.
Just like any other component, there is a way to maximize its operational effectiveness by installing it properly. We offer expert-led certified tube fitting installation and safety training for your team to ensure your work environment is safe, proving peak efficiency and eliminating unplanned downtime.
And if you have fitting and other compressed air or gas leaks we have a team of experts, including field engineers, who can pinpoint the issue, prioritize the improvements needed and prove your case to gain approval. Oftentimes, this can lead to hundreds of thousands of dollars in savings, and a significant increase in efficiencies and safety, while eliminating threats of unplanned downtime.
It's important to note that all Swagelok products are backed by our Limited Lifetime Warranty, and that interchanging or intermixing other companies’ components voids the warranty.
Please visit Cole Parmer before you select materials to ensure your fluid system is chemically and materially compatible.
Questions? Email or call 866.901.0151.
Tube Fitting Installation Training
Ferrules, Fittings, and Tubing - Material Selection:
Tube Fittings
Our tube fitting quality can be seen in our patented manufacturing process, to the world-wide mill audits on our bar stock we perform to manufacturing our own tools.
Orifice Union Fittings
Easily add an orifice to a flush system with this orifice union. This fitting makes welding bulky flange assemblies unnecessary.
Thermowell Tee Fittings
Reduce threaded connections and monitor temperature with integrated thermowell pre-welded into tube fitting tee for ease of installation.
Rolled Pipe Fittings
Swagelok NPT threads are manufactured to create a leak-tight connection while optimizing the number of threads engaged.
Oversized Steam Tracing Unions
Our oversized steam tracing unions solve the issue of tubing expansion and contraction while decreasing labor and installation costs dramatically.
Special Alloy Fittings
Swagelok has a wide array of special alloy fittings, outside of our standard stainless steel option, to support your fluid system application needs.
Ultrahigh-Purity Fittings
From our strict stainless steel metallurgy, to the cleaning, electropolishing and packaging processes, we have your ultrahigh- and high-purity-fitting needs covered.
Weld Fittings
Swagelok offers an array of materials from 316 stainless steel, 316L stainless steel to 316L VIM-VAR stainless steel, in a variety of styles, configurations, finishes and cleaning specifications.