Insulated Tubing
Our insulated tubing is a great match for steam supply and condensate return lines, or gas or liquid transport lines where you need to consider weather conditions and preserving energy. Whether it is safety, preventing unplanned downtime or enhancing efficiencies consider the benefits you get:
- Less expensive alternative to field installed insulation of small diameter tubing and pipe
- Very safe option -- protecting your personnel against hot process and steam lines
- Keeps moisture out with non-wicking design of insulation
- UV-resistant PVC jacket standard with optional TPU jacket available
- Low chloride insulation protects your tube from corrosion
- Absorption-resistant fibrous glass insulation
- Tight 8" bend radius make this easiest pre-insulated tubing to install
- Steam- or Electric-trace options
Questions? Email or call 866.901.0151.