Manifold Valves
Swagelok manifold valves are designed for static pressure, liquid level, and differential pressure applications, and can be used with instruments in direct-mount, remote-mount, and modular systems. Their compact design reduces the footprint and weight making them easier to install and maintain.
Manifolds are available in traditional and compact body designs. Connections include female Swagelok Tube Fittings, pipe ends (NPT and ISO 228/1), and flanges in ½, ¾” and 12mm sizes.
- 2, 3 and 5 valve styles
- Several flow path configurations available
- High-temperature packing optional
- Hydrostatic testing with certifications available
- Many optional seals, fasteners and maintenance kits
We also offer mounting and steam tracing kits.
When it’s time to calibrate your instruments let us help with our DP Transmitter Calibration Fittings.
Questions? Email or call 866.901.0151.