Orifice Ball Valve
Our orifice ball valve can help you quickly identify and service blocked flush lines. This low-e (API 641) compliant solution contains an integral 1/8” bore and 180-degree actuation to provide proper flow and pressure to the seal chamber. If an operator determines that their flush system could be plugged, the valve is back-flushed with a simple actuation of the valve.
The handle contains a lockout tab to prevent accidental actuation and is available in a wide variety of sizes and end connections.
Questions? Email or call 866.901.0151.