PFA Flexible Tubing
PFA Tubing is chemically resistant and translucent. PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing’s translucence lets you see media. It has a smooth inner wall for flow control and drainability.
We also offer ultrahigh-purity and advanced ultrahigh-purity grade PFA tubing, meeting SEMI F57-0301 specs.
- Smooth bore, perfluoroalkoxy (PFA) material
- Sizes from 1/8” to 1” (6 to 12mm) and working pressures up to 275 psi (18.9 bar)
- Groove cutter required for installation of Swagelok PFA tube fittings
Swagelok products and assembly work are backed by our Limited Lifetime Warranty.
Questions? Email or call 866.901.0151.