Convoluted Flexible Metal Tubing
Convoluted flexible metal tubing and hose can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications. Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15% and extended up to 50% of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available.
Swagelok products and assembly work are backed by our Limited Lifetime Warranty.Questions? Email or call 866.901.0151.