High-Purity Regulators
Swagelok's compact, high-flow design HF Series regulators utilize a gas actuated pressure sensing assembly to control outlet pressure. These dome loaded regulators are available in either a preset model, factory charged with inert gas to various setpoints, or a true dome loaded model that can be adjusted by a pilot regulator. These regulators are available with Swagelok VCR, tube butt weld or C-seal surface mount end connections. They conform to Swagelok’s “P process”, Swagelok Ultrahigh-Purity Process Specification (SC-01).
Swagelok high-flow regulators are also available in a spring-loaded manual model with a tied poppet and welded diaphragm. These features offer precise control, lower droop and fewer adjustments while in use.
Swagelok products and assembly work are backed by our Limited Lifetime Warranty.
Questions? Email or call 866.901.0151.