API 682 - Plan 53C Barrier Fluid Pressurized by Piston Accumulator

Plan 53C is a dual seal solution that circulates fluid between the dual seals. It is optimal for applications where the seal chambers vary. Its purpose is to:

  • Isolate fluid from the process side
  • Better control barrier fluid pressure as seal chamber pressure fluctuates
  • Remove heat
  • Nearly eliminate process emissions
  • Allow for higher pressures compared to API 682 Plan 53A, and monitor pressure

Don’t settled for the downtime associated with your current setup. The transition is simple, and we can help customize.
Contact us today to get started.

For your Plan 53C, Swagelok has off-the-shelf, easy-to-use components allowing for a shorter quote-to-install period while eliminating threaded pipe, simplifying and accelerating the installation process.  These components include: