Steam-Traced Tubing
Depending on your need you can choose our light-steam traced tubing or our heavy version.
Light Steam-Traced
Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines. It can also maintain temperatures in smaller-diameter process lines. The process and tracer tubes are individually insulated to reduce the heat transfer rate, providing a more consistent tube temperature over long tubing lengths.
Heavy Steam-Traced
Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature or for viscosity control. Applications can include impulse, sampling, and process lines. The process tubing is in direct contact with the tracer, providing maximum heat transfer to help maintain higher process temperatures.
Check out our best practices for steam heat exchangers and tracing systems when designing.
Swagelok products and assembly work are backed by our Limited Lifetime Warranty.
Questions? Email or call 866.901.0151.