PFA Flexible Tubing
PFA Tubing is chemically resistant and translucent. PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing’s translucence lets you see media. It has a smooth inner wall for flow control and drainability.
We also offer ultrahigh-purity and advanced ultrahigh-purity grade PFA tubing, meeting SEMI F57-0301 specs.
- Smooth bore, perfluoroalkoxy (PFA) material
- Sizes from 1/8” to 1” (6 to 12mm) and working pressures up to 275 psi (18.9 bar)
- Groove cutter required for installation of Swagelok PFA tube fittings
Swagelok products and assembly work are backed by our Limited Lifetime Warranty.
Shop PFA Flexible Tubing for My Application
Questions? Email or call 866.901.0151.