API 682 - Plan 22 - Cooled Flush with Strainer
The Plan 22 simply adds a strainer to Plan 21 and its purpose is to:
- cools the seal by delivering cooled flush fluid to the process seal side
- help stop orifice blockage
- eliminate heat, and flush particulate from the seal chamber
You’ll benefit immediately when you transition to this Plan 22 solution because your flow will improve, the weight of your overall system will drop significantly, and your operators will love you because the in-line thermometers provide an easy visual reading. Plus, there are bypass and isolation options available to keep your system running during filter change outs.
Trust the tube fitting experts to make sure you have the right solution for your unique application.
The transition is simple, and we can help customize.
All the components in this solution are available immediately off the shelf so let’s get started today improving your system to avoid unplanned downtime with your current set up.
For your Plan 22, Swagelok has immediately available, easy-to-use components allowing for a shorter quote-to-install period while eliminating threaded pipe, simplifying and accelerating the installation process. These components include: